Submeter, 120V, 1 Phase 2 Wire, Single Element, 200A Potted Mini Meter, 1 kWh resolution, kWh Electric Meter, 1 Permanently Attached Current Transformer, mechanical counter not included - sold separately
5B101-H02
DISCONTINUED
Discontinued Product. Single Element Potted Submeter Mini Meter, 1P/2W, 120V, 1 kWh Resolution, Mechanical Counter, 1 Permanently Attached 200:0.1A CT.
The VerifEye™ Potted Mini Meter line of revenue grade submeters come with permanently attached, highly accurate Solid Core Current Transformers (CTs) for revenue-grade performance certified to ANSI standards.
Product Information
Electrical Specifications
Amperage : 200 A
Voltage : 120 VAC 1PH 2W
Product Features
CTs Included : 1 Solid Core CT
Communication : Pulse Output
Enclosure : No Enclosure
Meter Configuration : Single Meter
Product Line : Mini Meters
Product Type : Electric Submeter
- Measures kWh
- Revenue grade: Conforms to all applicable standards of ANSI C12.1
- Equipped standard with an Isolated Pulse Output channel for automated meter reading
- Utilizes revenue grade 0.3% accuracy class 0.1A secondary solid core current transformers (CTs) that conform to all applicable ANSI requirements
- Five year warranty
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors