Loading...

What Features Are Available Through the Decora Digital™ Dimmer & Timer App?

For all Bluetooth enabled devices:

  • ON/OFF and Dim/Bright control
  • Event based timer allows you to program your light (or applicable load) to turn OFF or ON
    (at any specified level), whenever you need it to
  • Event programming can be set for specific times, sunrise or sunset, and to occur during all or any combination of days of the week
  • The astronomical clock automatically adjusts the local sunrise and sunset times to your
    location
  • There is also an automatic adjustment for Daylight Saving Time
  • Sleep timer to program lights (or fan) to switch off after a pre-selected length of time

For all Bluetooth enabled dimmers:

  • Full range dimming with adjustable fade rates
  • Minimum dim level adjustment to improve LED performance