Loading...

What is the Leviton Load Center?

The Leviton Load Center is an innovative residential electrical circuit breaker panel that offers contractors and homeowners an easy to install, safe and approachable solution to home energy management.  Leviton offers the fastest installing circuit breakers available on the market today, saving builders and contractors on installation time and increasing jobsite efficiency. Trim-out is also the fastest on the market - circuit breakers up to 60A feature a no-pigtail, fully plug-on design, so the entire panel, up to 60A using copper wire, can be wired at rough-in. At trim-out, simply plug on the breaker to complete the circuit.

Its award-winning installation design, safety features that exceed the UL standard and optional smart breakers have made it a first choice for homeowners and builders alike.

With a variety of circuit breaker types, users can select the right breaker for their application. Choose from Standard or Smart circuit breakers to enjoy access to real-time and historical energy consumption information, remote control and firmware updates.

Our Smart circuit breakers install the same as our standard circuit breakers along with our single data hub installed at the panel. The system automatically discovers and connects each of the smart circuit breakers through the My Leviton app. Wi-Fi® connectivity set up is simple and straightforward.  Learn more at the Leviton Load center web site.