Loading...

Smart Load Center Capabilities

YouTube Video

The Leviton Smart Load Center is an advanced electrical breaker panel designed to improve installation efficiency, simplify upgrades, and enable smart energy management for homeowners.

Core Panel Capabilities

  • Plug-on breaker design allows breakers to snap into place with no wiring required, reducing installation time by up to 25%.
  • Spacious, modular layout provides more room to work and allows electricians to land branch phase and neutral wires directly on the panel during rough‑in.
  • Supports a full range of breakers, including standard, AFCI, GFCI, dual‑function, and GFPE options.
  • 225‑amp rated bussing with a modular main breaker design enables in‑field main breaker customization and future panel upgrades.

Smart Upgrade Capabilities

  • The Load Center supports optional smart breaker upgrades, allowing homeowners to start with a standard panel and add smart functionality later.
  • Electricians can:
    • Install smart breakers on select high-load circuits, or
    • Upgrade the entire panel to smart functionality.
  • Smart breakers enable:
    • Real-time energy monitoring
    • Electrical anomaly notifications
    • Remote breaker control

Key Values for Homeowners & Electricians

  • Faster and cleaner installation
  • Flexible, future-ready panel design
  • Scalable smart energy management without replacing the entire panel

The Leviton Smart Load Center combines a faster-installing, upgrade-friendly breaker panel with optional smart breakers that provide monitoring, alerts, and remote control—making it ready for future energy needs.