Loading...

Add a 1st Gen Decora Smart® Wi-Fi Device to the My Leviton App

These instructions are for adding a 1st Gen Decora Smart product to the My Leviton app.  These products begin with the part number DW.  For more information, please consult the article How Do I Know If My Decora Smart® Wi-Fi is 1st or 2nd Generation.  If your part number starts with D2, please switch to the article Add a 2nd Gen Decora Smart® Wi-Fi Device to the My Leviton App.

Preparing to Add a Device:
When no devices are currently enrolled, choose the Add a Device option.

Note: If you already have devices enrolled into your My Leviton account, then choose the green + button in the middle of the navigation bar, and select Device.

Devices
Devices
Devices

Step 1:  Getting Started

The app will now search for 2nd Gen Decora Smart Wi-Fi devices that are in enrollment mode. Wait for the scan to finish, and then select the type of device that you are attempting to enroll.  If you have the packaging, you can scan the barcode to simplify the process.

Devices
Devices
Devices

If you choose not to scan the barcode, then select Decora Smart. Choose the type of device you are enrolling (i.e.  Dimmer, Switch, etc.). Now select the device you are enrolling by model number (make sure to select a 1st Generation device):

Devices
Devices
Devices

When a product is brand new, the LED will be flashing green.  If the device has been previously installed or if the LED has timed out, you can press "I don't see a flashing LED" to receive instructions to enter enrollment mode.

Confirm the Decora Smart device is ready for enrollment, with the LED quickly flashing green, and press "Yes, let's go!" 

Devices

Step 2: Connect to the Decora Smart device

The Decora Smart device must be added to your Wi-Fi network. To accomplish this, the app will guide you through the steps for connecting your mobile device to the Decora Smart device, providing the Wi-Fi network information, and confirming the Wi-Fi device successfully connected to the cloud.

Press Go to my Wi-Fi setting button.

If you are running iOS 14 or later on an iOS device, you will be prompted to allow the My Leviton app to communicate to your Leviton device over the local Wi-Fi network.

Press the Got it! Now go to my Wi-Fi Setting button.

Devices
Devices

Step 2a: Go to Wi-Fi Settings on your mobile device

The app will bring you to the Settings screen on your mobile device. Select Wi-Fi.

Enrollment

Step 2b: Select the Decora Smart device in enrollment mode

Find the Leviton Decora Smart Wi-Fi device in the list of available Wi-Fi networks (it will be listed in the format of Leviton Device xxxx).

Select it to connect your mobile device to the Leviton Decora Smart device's Wi-Fi network.

Enrollment

Step 2c: Go back to the My Leviton app

Navigate back to the My Leviton app.  Once you've returned, the My Leviton app will automatically discover the Leviton Wi-Fi device.

If you are using an Android device, advance to Step 3.

Enrollment

Step 2d: Allow local network access on iOS devices

If you are running iOS 14 or later on an iOS device, you will be prompted to allow the My Leviton app to communicate to your Leviton device over the local Wi-Fi network. Choose Allow

If you choose Don't Allow, refer to the article 'I am Running iOS 14 and When I Try To Enroll a Device The Icon Spins and Will Not Connect'

My Leviton

Step 3: Connect to a Wi-Fi network

The app will provide a list of Wi-Fi networks available to the Decora Smart device. Choose the network with the best signal strength available that you are authorized to join.

Note: If your SSID is hidden, it will need to be visible during the enrollment process.  Once the Decora Smart is enrolled, the SSID can be re-hidden. 

Press Next.

My Leviton

Step 4: Enter the Wi-Fi password

Enter the Wi-Fi password for the Wi-Fi network that you selected.

Note, passwords are case specific. If you are in a safe location to show your password, press the eye icon to see the password that you entered. 

Press Next.

My Leviton

Step 5: Enroll Device

The My Leviton app then passes the Wi-Fi credentials to the Decora Smart device.

During the process, the LED on the device will indicate the current steps during setup. If the load is not in the off state when starting, the LED indications below may not be an exact match.

Watch the LED during Step 5. If your device does not successfully connect, advance to Step 5a.

Wifi
  • Successful Wi-Fi connection:

    Flashing green slows down to a slower rate:

    • This occurs shortly after the Continue button is pressed in Step 4

    • Wi-Fi information is being transferred from the app to the Decora Smart device

    LED Turns On Solid:

    • Wi-Fi information is correct and device is preparing to reboot

    • Note: if the load was not in the off state prior to starting this step, the LED will be off

    Quick Red, Amber, Green Flash:

    • Device is rebooting

    LED is steady Green:

    • Device has successfully connected to the Wi-Fi network and the internet

    • Advance to Step 6

Step 5a: Connection Failed

Enrollment

Incorrect Wi-Fi Password:

Flashing green slows down to a slower rate:

  • This occurs shortly after the Continue button is pressed in Step 4

  • Wi-Fi information is being transferred from the app to the Decora Smart device

LED Blinks Amber:

  • The Decora Smart device could not connect to the Wi-Fi network. Please check the following:

    • Make sure you entered the password to join the Wi-Fi network that you selected

    • Make sure that all the characters in the password are in the correct case

    • Make sure that is adequate signal strength between the Decora Smart device and your Wi-Fi router or Access Point

If the device is unable to connect:

- Be certain to Factory Reset the device as follows:
    - Hold the top of the rocker or button for 14 seconds
      - After 7 seconds, the LED will turn amber, continue to hold
      - After 14 seconds the LED will flash amber/red, release the rocker/button
  - The device will reset. Wait for the LED to begin flashing green
  - Press Try Again to start the setup process again.


Step 6: Finalize setup process

Choose an icon and enter a name for your device.

Devices
Devices

The Default name for the device will be the device identification Leviton Device xxxx.

Change the name of the device.  

Note, You do not need to include the room name in the name for the device. Once the device is added, you will be able to place it in a Room to better organize your devices.

Place your device in a Room.  You can choose from a list of Suggested Room names or create your room.  If you do not wish to put the device in a Room, you can click on "Do this Later".

Devices
Devices
Devices

Congratulations!

Your Decora Smart device has now successfully connected to your My Leviton app. If you have not configured a connection to a voice service or IFTTT, you can click on a service to receive instructions for adding the service to your My Leviton account.

Press Finish.

Devices