Loading...
Categories

Distributor_Newsletter_Article_Banner
DIST_Insider_Bar
Focused Product

Leviton Insider Year in Review: New Product Highlights from 2024

2024 brought exciting new innovations from Leviton to electrical distribution. These products not only help boost distributors’ bottom line but offer contractors more of the latest in-demand solutions for their customers.

    50 Amp EV Receptacle
    Leviton introduced new industrial-grade Electrical Vehicle (EV) charging products including the 50 Amp EV Charging Receptacle/Outlet. Designed for plug-in EV charging applications, these receptacles feature a sturdy, robust build to withstand frequent use and extended charge times. The 1450R and 1450W, flush-mounted receptacle offers a perfect solution for homeowners who prefer a plug in application. Full Article: Electric Vehicle (EV) Charging Solutions

    Focused_Product_02
    Focused_Product_03

    Smart Wallbox Sensors
    Versatile while covering a broad range of commercial applications, the Leviton Smart Wallbox Sensor line utilizes advanced technology that combines occupancy/vacancy sensing with dimming control, ON/OFF switching, and simple pushbutton programming. These wallbox sensors offer a comprehensive approach to lighting control and promote code compliance and energy savings. Full Article: Smart Wallbox Sensors

    Labor-Saving Solutions
    When labor resources are sparse and deadlines are closing in, every solution for saving time on installation benefits the contractor and your bottom line as a distributor. Leviton’s time-saving solutions including the Leviton Load Center, SmartlockPro GFCI outlets, and LEV Series Pin and Sleeve Devices can save your customers time, money, and their reputations when timing is critical. Full Article: Labor-Saving Solutions

    Baffle Slim Downlights
    Delivering exceptional features including the capability to change temperature colors, Leviton’s new Baffle Slim Downlights are just the ticket for contractors looking to give their customers the ease of use and performance they demand. It features a modern regressed baffle and edge-lit optical design combined to create a soft, uniformly lit surface that reduces glare, enhances visual comfort, and creates a refined ceiling appearance that compliments any décor. Full Article: Baffle Slim Downlights

    Smart Ceiling Mount Sensor Line
    Leviton offers a variety of ceiling-mount lighting control solutions, including Smart Wallbox Sensors, Fixture Mount Sensors, Smart Ceiling Mount Sensors, and Room Controllers. These products support advanced lighting control strategies, providing flexibility and efficiency for any space. Contractors will love the ease of installing these sensors and reduced callbacks due to the outstanding reliability and broad range of applications. Full Article: Smart Ceiling Mount Sensors and Room Controls

    Smart EV Chargers
    Leviton’s family of high-performing Smart Electric Vehicle (EV) Chargers put customers and distributors in the driver’s seat. With options for both residential and commercial use, users can see their charging and set custom alerts using the MyLeviton app and can schedule their charging for their convenience. Leviton’s chargers are fully rated for both indoor and outdoor use, and radio-frequency identification (RFID) circuitry built into both the hardware and software enhances security and helps the homeowner control and protect their vehicle by ensuring they have private access. Full Article: Leviton’s Smart EV Chargers

    Focused_Product_07

    Decora Smart® ELV/LED Phase Selectable Dimmer
    Do you need to offer your contractors a smart solution for electronic low-voltage and LED lighting applications? 2024 brought more to the Decora Smart Wi-Fi line of smart switches, plugs and more including the Decora Smart Wi-Fi ELV/LED Phase Selectable Dimmer. With control at their fingertips with the MyLeviton App, users are offered a whole new level of personalization. From gradual fade-on and custom dimming pre-sets to specialized nighttime options the ELV/LED Phase Selectable Dimmer is an ideal solution. Full Article: Decora Smart® ELV/LED Phase Selectable Dimmer

    Structured Cabling for the Home
    With the ever-rising number of media devices in today’s homes, it is crucial to ease the taxing of wireless networks. Residential structured cabling borrows concepts from commercial cabling applications, and combines that technology with multimedia to accommodate audio, video, voice, data, and security systems. Leviton's Wireless Structured Media Center adds to a growing line of residential network solutions available to homeowners with an easily accessible ABS polymer cabinet that enables users to consolidate the network making it easily accessible for management of all connected devices. Full Article: Creating a Truly Connected Home

    Focused_Product_09

    Marine Grade Pin and Sleeve Connectors
    Built to endure harsh, corrosive marine conditions, Leviton’s Marine Grade IEC Pin and Sleeve Plugs and Connectors, are just the ticket when paired with Leviton Dockside Marine Power Pedestals. The Marine Grade pin and sleeve devices have an industry-exclusive American Boat and Yacht Council (ABYC) Certification that ensures these products meet stringent moisture protection requirements, keeping your customers safe. Full Article: Marine Grade Pin and Sleeve Connectors

    400-Amp Load Center
    Leviton recently launched its brand new 400-Amp Meter Main Load Center panel, and a 300-Amp model. The 400-Amp Load Center was designed to meet the demand for large, highly electrified homes and future electrical needs for residential energy expansion. Builders can offer customized power solutions, knowing they have enough amperage for projects even over 4000 sq. ft. Full Article: 400-Amp Load Center

    Looking Ahead
    Leviton is proud to support the innovations delivered in 2024 and is excited to build on this momentum with their distributor partners in 2025. Watch Leviton Insider for in-depth looks at groundbreaking solutions that will continue to drive progress and meet the evolving needs of distributors, contractors and end-users.

    Previous Article | Next Article