Loading...
Contractor_Main_Banner
DIST_Insider_Bar
Contractor_Connect_Featured_Article_Banner
DIST_Insider_Bar

Leviton’s GreenConnect™ - Wireless Done Right!

Simplified Wireless Lighting Control

Contractors have enough to deal with at a job site and having a fast and easy lighting control solution makes sense and can increase your bottom line. Leviton’s new GreenConnect Wireless is a direct answer to the growing demand for smarter, simpler lighting controls. Engineered with design-build contractors and installers in mind, this straightforward solution features Push-to-Pair (P2P) technology, making the system easy to design, install, and program. There is no need for a room controller, hub, app, or to call a factory technician to program the system. Save time and get off the jobsite sooner!

GreenConnect™ is wireless done right.

  • Scalable solution - start small and expand as needed
  • No hub, app, or factory commissioning required
  • Push-to-Pair (P2P) technology simplifies programming
  • Perfect for new buildings and retrofits
  • Excellent for hard-to-wire spaces
  • Saves time, labor costs, and reduces callbacks

Contractors Asked-Leviton Delivered       

Isaac Shelley, Controls Group Product Manager, explains,

“Contractors are telling us they need a simple control solution that is easy to install especially for retrofits and new buildings where running new wires is difficult.” He added, "Contractors want to complete installations quickly and efficiently—and GreenConnect makes that possible. Its user-friendly interface and intuitive programming experience empower installers to finish more projects with fewer wires, simplified setup, and less time on the jobsite.”

GreenConnect™ Applications

GreenConnect offers versatile functionality, with applications ranging from dimming and occupancy/vacancy sensing in small and large offices to common areas, corridors, and conference rooms. In the past, a system installation meant testing its functionality and then waiting for a factory technician to tailor it to the customer’s specific needs. For smaller applications, GreenConnect streamlines the process—eliminating that extra step and equipping contractors with everything needed to complete the project independently.

 

Featured_Article_July_2025_01

Customers can start small and add components as needed for easy expansion. The modular configuration of the GreenConnect system empowers users to bring expandable wireless control to almost any application and customize their lighting control solutions.

System at a Glance

Fully compliant GreenConnect products, meet IECC, ASHRAE 90.1, and 2025 California Title 24, Part 6 energy saving code requirements. Key features include:

  • Wireless Load Controllers for switching, 0-10V, and forward phase dimming
  • Solid IEEE 802.15.4, 2.4GHz mesh network
  • Wireless PIR Occupancy Sensor with integrated photocell
  • Battery-powered companion switch and dimmer for multi-location control
  • Wireless receptacle with downstream control
  • Occupancy/vacancy sensing control with Auto-ON/OFF, Manual-ON/Auto-OFF, and Partial-ON, Partial-OFF
  • Single zone daylight harvesting

Work Faster and Smarter, not Harder

With GreenConnect, contractors skip the long, complicated setup and move straight to the finish with a wireless system saving time, energy, and money. Visit our GreenConnect Wireless page to learn more!