The Challenge
Our client, a higher education institution located in Mexico, sought to partner with a network solutions provider for a massive build across 72 departments. The project would consist of supplying materials, components, and labor from end to end to carry out the commissioning and installation of 9,500 structured cabling services (nodes) and 178 fiber optic links.
The Solution
While several manufacturers competed for this project, the client went with Leviton, citing pricing and technical expertise as determining factors. Leviton experts proposed EXTREME™ Cat 6A UTP jacks and LSZH cable for the client’s needs, noting the high performance and system longevity positioned it to exceed client expectations. To meet additional requirements, OPT-X™ 1000i SDX enclosures were installed along with OM4 and OS2 fiber optic cable.
The Impact
Leviton carried out the project to completion, with the client acknowledging our excellent service, agile response times, and thorough and timely resolution of technical questions and concerns. The client’s structured cabling system is up and running without a hitch, unlocking student learning and faculty efficacy across all 72 of the institution’s departments – and will continue to do so for a long time to come.
Learn more about Leviton's high-powered enterprise and educational solutions.