Loading...

Power Up Your Electric Vehicle Charging Experience with Leviton

Man Charging Car with Leviton EV Charger

As electric vehicles (EVs) continue to reshape the future of transportation, reliable and code-compliant home charging infrastructure is more important than ever. Leviton is proud to offer a complete EV charging solution that simplifies installation, enhances safety, and delivers long-term performance starting with our robust 50A EV charging outlets

Built for EV Charging. Designed for Reliability

Leviton EV Charger

Leviton's 50A EV outlets are enginered specifically for plug-in EV chargers. These heavy duty grade NEMA 14-50R receptacles are built to outperform and outlast standard outlet options, featuring:

  • Heavy-duty nylon construction for high-impact durability
  • High-performance copper contacts for optimal conductivity
  • Pressure-wire terminals for secure, full-contact connections
  • 75 in-lb torque rating to meet NEC requirements
  • Clear terminal markings for efficient, accurate wiring
  • Standard and weather-resistant options available

Wheather you're a homeowner, contractor, or builder, Leviton's EV outlets offer a future-ready solution that supports longer charge times and frequent use without compromise

Outdoor Charging Simplified

Leviton EV Charger Outlet with Clear Cover in Rain
Leviton EV Charger Outlet with Metal Cover in Rain

Outdoor EV charging requires more than just power, it demands protection. That's why Leviton's new EVCVP-50 with clear cover and EVCVM-50 with metal cover are designed to meet NEC code requirements simplifying installation

  • Lockable design enhances safety and prevents tampering
  • UL Listed, NEMA 3R rated for full code compliance
  • Factory-assembled (metal cover) or kit (clear cover) save time and simplify installation
  • Modern aesthetic with the industry's first sleek, clear cover

Leviton's Complete EV Charging Setup

EV Charger With My Leviton App on Phone
My Leviton App on Phone

Pair your Leviton outlet and cover with the EV Series Smart Plug-In Charger a Level 2, 40A charger featuring My Leviton app compatibility, a 25' cable, and flexible plug-in installation

It's the perfect match for homeowners who want a powerful, connected charging expereince without the complexity of hardwiring

Leviton's EV products deliver the reliability and durability customers expect from a trusted, industry-leading brand. With solutions built to last and backed by decades of expertise, Leviton makes it easy to power every EV charging installation with confidence

Want to Learn More?

Visit Leviton.com/evcharging