Modern ENERGY STAR appliances and equipment, including high-efficiency refrigerators, washing machines, induction cooktops and HVAC systems use advanced electronics to save energy. These appliances often run not only at the standard 60 Hz frequency but also at higher frequencies thanks to inverter motors and smart controls. While this improves efficiency and performance, it also changes how appliances use electricity as it flows through homes and businesses, creating new challenges for electrical safety.
GFCIs and Modern Appliances: How to Help Prevent Nuisance Tripping
Smarter Appliances, New Electrical Challenges for GFCIs
Why Do GFCIs Trip Unexpectedly?
Ground Fault Circuit Interrupters (GFCIs) are designed to protect people from electrical shock by shutting off power when they detect a problem. Traditional GFCIs are designed to identify problems at 60 Hz. However, modern appliances can operate at higher frequencies, which GFCIs may misinterpret as dangerous faults. This leads to nuisance tripping - unexpected power interruptions that can cause frustration and increased service calls.
UL's Updated Standard for High-Frequency Compatibility
To address these issues, UL (Underwriters Laboratories) introduced an optional rating for GFCIs that accounts for high-frequency leakage. This update allows devices to maintain the standard trip threshold at 60 Hz while tolerating higher leakage levels at elevated frequencies. The result: GFCIs that still protect against real electrical hazards but reduce unnecessary tripping. This change helps address evolving GFCI safety standards and support today's advanced appliance technology.
Leviton's Solution for High-Frequency GFCI Devices
Leviton's entire line of SmartlockPro® GFCI outlets and GFCI Branch Circuit Breakers are designed for high frequency interoperability, ensuring consistent performance across a wide range of modern electrical systems and appliances. Using advanced technology, they distinguish between dangerous ground faults and high-frequency noise.
This means:
- Reliable protection against true electrical hazards
- Reduced nuisance tripping in homes and businesses
- Seamless compatibility with ENERGY STAR appliances
- By combining safety with innovation, Leviton’s SmartlockPro® GFCIs and GFCI Branch Circuit Breakers provide peace of mind for homeowners, contractors, and facility managers alike.
Experiencing frequent GFCI trips? Explore our GFCI trouble shooting guide for practical tips on identifying common causes, testing you device, and knowing when a replacement may be necessary.