Add an EV Charger Without a Panel Upgrade
Need Smart Load Management?
Electrical panels in older homes are often unable to support modern loads like EV chargers. Leviton's High Current 60A Controller is the answer - a UL3141 certified power control solution designed to allow an electric vehicle charger or other high current appliance to be added to a home with undersized service.
The High Current Controller detects when the home's total current consumption is too high and temporarily shuts off the EV charger or other high-current applicance, only restoring power once usage returns to safe levels. You have the option to connect to Wi-Fi to monitor the status, load energy usage, or receive notifications when consumption is high or returned to normal.
How can we help?
Do you have questions about Decora Smart High Current products?