Port Blocker, Secure RJ, Orange color transparent
SRJPB-O
The Leviton Secure RJ Copper System is designed to enable port protection in standard RJ-45 copper ports in data center, telecommunication room, and work area applications. The system consists of locking patch cords, trunks, and port blockers.
Secure RJ patch cords and trunks prevent unauthorized and unintentional port access to ensure continuous connectivity of high priority ports. Port blockers prevent unauthorized port access and reserve the port that is designated for a future priority service. All components are available in eight unique colors to identify, reserve, and segregate network ports. Each color requires its own color-matched extraction tool to unlock a secured port.
Product Information
- Compatible with industry standard RJ-45 ports in electronic equipment, patch panels, and jacks
- Patent-pending locking mechanism cannot be released without matching-color extraction tool
- Compatible with high-density network equipment and 1RU 48-port patch panels
- Available in eight colors to reserve, identify, segregate, protect, and secure network ports
- Transparent polymer housing allows color coding while maintaining Link/Status LEDs visibility on active equipment
- Single system is compatible with all flush and most recessed RJ-45 ports
- Port blocker prevents unauthorized network connection via ports not currently in use
- Available in UTP and shielded
- Made in USA options available
- Common color coded extraction tool used for secure RJ cords, trunks, and port blockers
- CA2797239
- MX311949
- US8025514
- US8025514
- US8038456
- US8038456
- US8215972
- US9147974
- US9147974
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.