Loading...

GreenConnect™ 

Wireless lighting control—without the complexity.

GreenConnect makes it easy to add wireless lighting control to virtually any space. With simple Push‑to‑Pair setup, no hub, no app, and no factory commissioning, GreenConnect streamlines design, installation, and programming.

  • Add wireless control without new wiring
  • Simplify design and installation
  • Start small and scale as needed

Why simple wireless lighting controls?

Wireless lighting control is often avoided because it feels complicated.

GreenConnect was designed to deliver straightforward wireless lighting control that contractors can design, install, and program themselves, making it ideal for new construction and retrofit projects.

GreenConnect focuses on simplicity.

  • Push‑to‑Pair programming – no hub, app, or room controller required
  • Flexible, scalable designs that grow with project needs
  • Contractor‑friendly setup with no factory commissioning
1
Wireless Load Controllers

Add to virtually any lamp or fixture for a wireless ON/OFF, 0-10V dimming, or phase cut dimming solution.

2
Wireless Wall Switches

Two models to choose from - Wireless Wall Switch, and Wireless Companion Switch.

3
Wireless Wall Dimmer

Choose from three models - 0-10V, 1000W Forward Phase, or Wireless Companion Dimmer.

4
Wireless PIR Integrated Sensor & Photocell

Detects motion and measures light levels.

5
Wireless Controlled Receptacle

20A controlled receptacle for a simple, energy code compliant plug load control solution.

Interested in simpler wireless lighting controls? We’ll help you understand where GreenConnect fits best. Check out the brochure.