Loading...

Secure RJ System

Physical Security for Critical Network Ports

Secure RJ System

Leviton's patent-pending Secure RJ solution provides the physical layer security for critical network ports. Once connected, plugs can only be disengaged with the color-matching extraction tool. The secure system includes patch cords, port blockers, and extraction tools, in both Cat 6A and Cat 6 configurations.

Secure RJ is ideal for various vertical markets applications including data centers, government projects, education, retail, financial and hospitality - anywhere where a port needs to be secured from unauthorized connection or removal.

  • Patented locking mechanism cannot be released without matching color extraction tool
  • Port blockers prevent unauthorized network connection via ports not currently in use
  • Compatible with industry standard RJ ports in network equipment, devices, patch panels, and work area outlets
  • Single system is compatible with all flush and most recessed RJ ports
  • Works with high-density network equipment and 1RU 48-port patch panels
  • Available in eight color options to reserve, identify, segregate, and secure network ports
  • Transparent polymer housing allows color coding without blocking visibility to Link/Status LEDs on electronic equipment