Loading...

Loose Tube Fiber Optic Cable

Low-Smoke/CPR-Rated

Loose Tube Fiber Optic Cable

Leviton loose tube fiber optic cables are available in unitube or multi loose tube constructions with a wide range of fiber count, fiber type, and sheath options, including duct, rodent resistant, and direct buried applications. Leviton universal loose tube cables are designed for installation in cable conduits in building or campus backbone applications. External loose tube cables can be directly buried or installed in external sub-ducts by pulling or blowing.

Breakout and patch cables are based on our standard 900 micron buffer, but with the extra individual protection of high performance strength members and an individual sheath. The result is a robust and flexible cable. All Leviton loose tube cables have a low-smoke halogen-free (LSHF/LSZH) sheath to ensure safety in indoor applications.

Leviton loose tube cables to clients’ specifications may be available on request.

Leviton adheres to the Construction Product Regulation (CPR) guidance provided by Europacable. Their recommendations can be found at: www.europacable.eu/cpr.  For all solid conductor copper and fiber solutions manufactured by Leviton, the CPR classification only for the cable products in LSHF/LSZH cable assemblies intended to be permanently fixed within a building is provided on the product label.


QUICK LINKS: LSZH/CPR-Rated Cable | All Fiber Cable | Data Center Solutions | Enterprise Solutions | NS Support

ADVENTUM Cable »

Central Dry Tube

  • ADVENTUM Optical CDT Cable, B2ca - Spec | DoP
  • ADVENTUM CDT Steel Tape Armored Cable, B2ca - Spec | DoP
  • ADVENTUM Fire Survival CDT Steel Tape Armoured Cable - Spec
  • ADVENTUM RailSafe CDT Cable - Spec | DoP
  • ADVENTUM RailSafe Indoor/Outdoor CDT Steel Tape Armored Cable - Spec | DoP


Multi Dry Tube

  • ADVENTUM 12-96F Cable, B2Ca -  Spec | DoP
  • ADVENTUM 144F Cable, Cca - Spec | DoP
  • ADVENTUM RailSafe Multi Loose Tube Cable - Spec

 

Unitube Cable
  • Duct Grade Unitube Cable -  Spec | DoP
  • Duct Grade Unitube Cable, Dca -  Spec | DoP
  • Glass Yarn Armored Unitube Cable -  Spec | DoP
  • Glass Yarn Armored Unitube Cable, Dca -  Spec | DoP
  • Mini Unitube Cable, Eca -  Spec | DoP
  • Steel Tape Armored Unitube Cable -  Spec | DoP
  • Twin Sheath Steel Tape Armored Unitube Cable -  Spec | DoP

 

 

 

Multi Loose Tube Cable
  • Duct Grade Multi Loose Tube Cable  - Spec | DoP
  • Glass Yarn Armored Multi Loose Tube Cable - Spec | DoP
  • Steel Tape Armored Multi Loose Tube Cable - Spec | DoP
  • Twin Sheath Steel Tape Armored Cable - Spec | DoP
     
Data Center & High-Density Cable
  • OPT-X SJZ Base-12 & Base-8 Indoor B2ca & OFNR Cable  - Spec | DoP
  • OPT-X SJZ Base-16 Indoor B2ca & OFNR Cable, 288F - Spec | DoP
  • OPT-X SJRZ Base-16 Indoor B2ca & OFNR Cable, 576F - Spec | DoP