Loading...

RailSafe

ADVENTUM™ Cable

RailSafe ADVENTUM Fiber Optic Cable

Available in EMEA. 

ADVENTUM™ RailSafe cables are made with indoor/outdoor rail installations in mind, especially where fire safety is paramount. This includes underground rail networks, stations, tunnels, and tracksides, offering installation flexibility, whilst meeting the EuroClass requirements of the London Underground specification LUL S-1085.

With options for both Central Dry and Multi Dry Tube varieties, and the availability of armored and non-armored, RailSafe adheres to high safety standards and presents itself as a robust solution. 

ADVENTUM Cable - RailSafe
Central Dry Tube | CDT

Central Dry Tube cables are designed for lower density applications, featuring fibers housed within a compact central tube. This central tube is equipped with water-swellable yarns to prevent water ingress along its length. High tensile yarns also grant extra strength and rodent protection.

For enhanced mechanical durability, additional armoring options are available: ARMOR-TEK in North America; and Corrugated Steel Tape Armour in EMEA. 

Multi-Dry Tube | MDT

Multi Dry Tube cables are engineered for high-density applications, featuring fibers contained within multiple dry, water-blocked tubes. This interstitially dry water-blocked design ensures water ingress prevention throughout the individual tubes and the entire cable length. High tensile yarns also offer added strength and rodent protection.

For superior mechanical durability, additional armoring options are available: ARMOR-TEK in North America; and Corrugated Steel Tape Armour in EMEA.

RailSafe Product Spec Sheets

  • ADVENTUM RailSafe CDT Cable - Spec | DoP
  • ADVENTUM RailSafe Indoor/Outdoor CDT STA Cable - Spec | DoP
  • ADVENTUM RailSafe Multi Loose Tube Cable - Spec

EMEA | Armoring

Armored and Non-Armored options for Central Dry Tube. Non-Armored for Multi Dry Tube. 

Armored

ADVENTUM™ CDT products are available with corrugated steel tape armor, which has been skillfully designed to offer enhanced mechanical properties. The integrated metallic shield within the cable makes it suitable for direct-burial applications, or any applications where the cable may be subject to mechanical crush and impact.

Advantages of Corrugated Steel Tape Armor:

  • Versatile use throughout an installation for indoor/outdoor campus applications, eliminating the need for changeover points and external ducts
  • Provides extra protection against accidental or intentional cable damage, including rodent damage
  • Shields against compressive loads that can be exerted by large bundles on internal cable components

Non-Armored

  • Non-Armored cables are lighter, making them easier to handle and install.
  • All-dielectric cables do not require grounding because they are made from non-conductive materials