Available in North America.
ADVENTUM™ Harsh Environment cable is designed for tough industrial settings, inside and between buildings, particularly where corrosive chemicals, fuels, or vapors are present. This is because its jacket is resistant to chemicals, water, and UV, making it suitable for outdoor facilities like fueling stations, oil refineries, or airports.
Additionally, being Plenum rated means it can go wherever needed, seamlessly connecting indoor and outdoor environments without the need for a transition. All of this is coupled with availability in Central Dry and Multi Dry Tube varieties, with or without armor.