Loading...

Patch Cords

Patch Cords
  • Copper Patch Cords: These are perhaps the most familiar type of patch cords. They use RJ45 plugs to connect devices within a local area network (LAN), such as computers, routers, and switches. Ethernet patch cords come in various categories, such as Cat 5e, Cat 6, and Cat 6a, and in shielded or unshielded configurations.
  • Fiber Optic Patch Cords: These cables are used in high-speed data transmission applications. They consist of a core made of glass or plastic fibers that transmit light signals. Fiber optic patch cords are essential in environments where high bandwidth and long-distance communication are required, such as in data centers and telecommunication networks. Connector types include MPO, MTP®, LC, SC, ST, and more.
  • Audio Video Patch Cords: These cables are used to connect AV equipment, such as microphones, mixers, speakers, monitors, TVs.. They come in various types, including XLR cables, TRS cables, RCA cables, HDMI cables and more, each designed for specific AV applications.