Loading...
Product added to your list. To view the list, Click Here

Concrete Floor Box, 2-Gang, Shallow

FBHR2

2-Gang Shallow Rectangle Stamped Steel Floor Box for Concrete Installing, Includes 4 Leveling Screws and Gasket for Tile Frame Installation

  • Flush to the floor - ​once floor box is buried and cured, the tile ring and plates can be installed flush to the finished floor
  • Height adjustable - floor box includes screws to height-adjust for thicker concrete slab floors
UPC Code: 078477985373
Country of Origin : China

Product Information

  • Material Specifications

    Body Material : Steel

    Cover Material : Steel

    Grounding Screw : Steel

  • Mechanical Specifications

    Conduit Feeds : Sides, Ends, Bottom

    Conduit Selection : Sides: Four 1/2 inch, 3/4 inch trade size K.O, Ends: Two 3/4 inch trade size K.O., Bottom: Two 1 inch, 1-1/4 inch trade size K.O.

    Cubic Inch Capacity : 59

    Dimensions : 9.2 inch x 4.8 inch x 2.3inch

    Minimum Depth Of Pour : 2.30 inch

    Wire Gauge : Two Pre-Installed 14 AWG ground wire, 6 inch length

  • Product Features

    Color : Steel

    Device Type : Flush Concrete Floor Box

    Feature : 1-3/8 inch pre pour adjustment, 1/2 inch post pour adjustment

    Function : Can be used with carpet or tile

    Gasket : Cork

    Receptacle Compatibility : Any standard duplex receptacle

    Type : Concrete

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications