Submeter - Submeters - Submetering Solutions - Downloads
Specifications
Bluebeam Tools
VerifEye Application Submetering Cookbook
Individual Mini-Meter to High Density Pulse Module Monitoring System - DWG
Mini-Meter MMU to High Density Pulse Module Monitoring System - DWG
Individual Mini-Meter to Energy Monitoring Hub - DWG
Mini-Meter MMU to Energy Monitoring Hub Monitoring System - DWG
Individual Series 2500 Meter to High Density Pulse Module Monitoring System - DWG
Individual Series 2500 Meter to Energy Monitoring Hub Monitoring System - DWG
Individual Series 2500 3-Circuit to Modbus TCP/IP - DWG
Individual Series 6000 Series 7000 3-Circuit Meter to Modbus TCP/IP - DWG
Individual Series 4000/4100 Series 7000 3-Circuit Meter to Modbus RTU - DWG
Series 8000 Meter Modbus RTU Modbus TCP/IP Option - DWG
Series 7000 Meter Modbus RTU Modbus TCP/IP BACnet IP Option - DWG
Pulse Meters System Backbone Modbus RTU to Ethernet - DWG
BACnet MSTP Meters System Backbone BACnet MSTP - DWG
System Backbone Energy Monitoring Hubs to Ethernet - DWG
Meters System Backbone Series 7000 Meter Series 8000 Meter to BACnet IP - DWG
Meters System Backbone Series 6000 Meter Series 7000 Meter Series 8000 Meter to Mobbus TCP/IP - DWG
Mini-Meter Pulse Output to High Density Pulse Module Modbus to Modhopper - DWG
Series 4x00 Series 7000 3-Circuit Meter Pulse Output to Modhopper - DWG
Series 8000 Meters to Modhopper Monitoring System - DWG
Meters System Backbone Modhopper Monitoring System - DWG
Meters System Backbone Modhopper - DWG
Pulse Meters Individual Mini-Meters Series 2500 Gas Water to Energy Monitoring Hub - DWG
Individual Mini-Meter Gas Water with High Density Pulse Module to Energy Monitoring Hub - DWG
Series 7000 Meters to Modhopper Monitoring System - DWG
Wireless Metering Data Transceivers DCAP and Repeater - DWG
Individual Mini-Meter Series 2500 to Single Pulse Metering to Dual Pulse Metering Data Transceiver - DWG
Submetering Code Requirements Line Card
VerifEye for LEED Line Card
IECC and ASHRAE 90.1 - Energy Code Specifications
Submetering Solutions
100mA Current Transformer
333mV Current Transformer
Series 2500 Submeter
0.5% Indoor Mini Meter Submetering Kit
Mini Meter Kits Submetering Solutions
Mini Meter OEM Modules Standalone Submeters
Mini Meter Multiple Meter Units (MMU)
Mini Meter Kits with Wireless AMR
Series 6000 Industrial Panel Mount Meter
Series 6000 Industrial Panel Mount Meter with NEMA Enclosure
Series 7000 & 7100 12-Circuit Submeters
Series 7000& 7100 48-Circuit Submeters
Series 7000 & 7100 Advanced 3-Phase Meter
Series 7200 & 7300 Advanced Branch Circuit Monitor
Series 8000 Submeters
EMHXD & EMHSP Data Acquisition Server
Flex I/O Module Analog/Digital to Modbus Converter
High-Density Pulse Module
Modhopper Wireless ModBus/Pulse Transceiver
VerifEye Building Manager Online (BMO) Software Solutions
VerifEye Building Manager Online Submetering Software Support Service Plans
Leviton offers submeters for electricity submetering applications. Find an electric submeter here.
Current transformers measure the electrical current flowing through the line. Choose a current transformer for a submeter here.
Networking/communication devices are used to transmit submetering data from the submeter to the submetering software. Choose a device here.
Submetering software is used to analyze collected submetering data. Review the Leviton Building Manager Online (BMO) and add-ons here.