Loading...

UL508A Submetering Panels

A single source for fully configured, designed, and assembled UL508A submetering solutions.

UL508A submetering panels

UL508A Submetering Panels

Leviton offers a wide range of configured submetering panel solutions for the communications, data acquisition, and submetering market at a significantly better value than third party panel shops.

  • Complete Integrated DAS Solutions for any market or application
  • UL 508A Compliant
  • Designed by Industry Experts
  • ISO 9001 Manufacturing Environment
  • Economical and Efficient Single point of Purchase

 

UL508A Submetering Brochure

UL508A submetering panels

UL 508A means industrial control panels have been tested to be safe to control devices. Some examples include, control circuit switches and relays, programmable controllers, and panels.

Exact dimensions are located on the data sheets per the specific products.

UL508A Submetering enclosures are NEMA 4X which means they are designed to protect against liquid and solid particulate. They are also resistant to corrosion. 

Polycarbonate.

This is dependent on the individual components inside each submetering enclosure, most are -20* to 60*C with a modem. -30*C to 70*C without a modem.  

  • The submetering panels come with an embedded power supply designed to power all items within the submetering panel. Input specifications of the Power Supply are 90-304 VAC. It provides a 24VDC / 1.25A output at 30W. The submetering panel is not designed to power exterior devices.
  • Refer to wiring diagram.

  • No. Our UL508A submetering panels come intact, without predrilled holes. 
  • Please follow installation best practices as it relates to drilling input/output holes.
    • Drill holes at the bottom
    • Separate power and communication holes are necessary
    • Use cable glands as a best practice

Yes – you can use a padlock to secure your panels.

5 years.