EV charger management and networking powered by AmpUp
Quick Links: Back To Home | Drivers | Installers | Distributors | Builders | Car Dealerships
The Future is Electric… Make Sure Your Location is Ready!
- Attract and retain more customers, employees, and tenants
- Establish your location as green-conscious
- Set your location apart from competitors
- Increase your property value(s)
- Experience a positive ROI
- Qualify for local, state, or federal rebates & incentives
![EV Property Owner Locations Map Map with multiple locations marked](/adobe/dynamicmedia/deliver/dm-aid--fbdad612-a74a-40a3-b14c-dcbf9d02535a/ev-property-owner-location.jpg?preferwebp=true&quality=85)
![EV Series Pro EV Series Pro](/adobe/dynamicmedia/deliver/dm-aid--fec1013e-ee26-432f-a743-bd7646082efc/ev-series-pro.jpg?preferwebp=true&quality=85)
Smart Commercial and Fleet Charging
- Multi-site, multi-station management in a single dashboard
- Real-time analytics and data
- Automated charging and sustainability reporting
- Create multiple user groups for access control
- Control pricing according to user group access
- Smart charging networked stations to meet driver and management needs
- In-app and RFID access, including RFID access with existing badges, room keys, etc.
- Notifications to station users for charging availability and business communications
- Advanced load management for lower costs while maintaining station volume
- Revenue collection during off-peak hours to offset cost
- Fleet telematics integration capabilities
The brand that goes beyond the charger...
At Leviton, we don’t just provide EV chargers, we provide the total EV electrical infrastructure
Frequently Asked Questions
Level 1 charging stations are typically provided with an EV purchase and use a J1772 connector. They are rated 120 Volts and can be plugged into a standard NEMA 5-15 household outlet. Level 1 provides the slowest charging time, averaging 5 miles of range per hour of charging.
Level 2 charging stations are the most common type of charging stations in the US and North America, using a J1772 connector. As of 2022, over 85% of public EVSE ports in the US were Level 2. They are rated 240 Volts and charge faster than Level 1, averaging 25 miles of range per 1 hour of charging. Level 2 charging stations are common for homeowners, workplace, and other commercial/public locations.
DC charging stations, often referred to as "Level 3 Charging Stations", use direct-current to provide quick charging. They use CCS connectors (also known as J1772 combo) and CHAdeMO connectors. They are typically rated 208/480 Volts and charge faster than Level 2, averaging 100-200+ miles of range per 30 minutes of charging (or 200-400+ miles of range per 1 hour of charging) and are common at rest stops, gas stations, shopping malls, and other public locations.
Level | AC or DC | Miles of Range Per 1 Hour of Charging* | Connector Types |
---|---|---|---|
Level 1 | AC | 5 | J1772 |
Level 2 | AC | 25 | J1772 |
DC (often referred to as Level 3) | DC | 200-400+ | CCS1, CHAdeMO |
*Charging time may vary depending on the vehicle and battery capacity
- AC Charging – AC power is put into the vehicle from a charging station, and then the converter inside the vehicle converts it to DC power.
- DC Charging – the charging station, with a built in convertor, converts AC to DC, and then the vehicle receives DC power directly from the charger, allowing for faster charging. DC Charging is often referred to as Level 3 Charging
Yes! There are many Federal and State rebates and incentives being offered to promote the widespread adoption of electric and other alternative fuel vehicles, including tax breaks, reduced utility rates and more. Whether you are an EV driver or a business owner, see which apply to you.
The following list includes important safety features you should think about prior to selecting a Level 2 EV Charging Station:
- Pick an EV Charging Station with the latest industry standards including meeting Underwriter’s Laboratory and National Electric Code Requirements
- Make sure the manufacturer provides additional safety features such as ground monitoring circuitry and over temperature protection
If you are using Leviton’s public charging stations, you have the option to charge drivers to use your station. You can also monitor energy usage and generate reports.
Yes. Leviton’s EVR-Series Charging Station is available with RFID to restrict access. Leviton’s public use charging stations with ChargePoint Networking Services allow you to restrict access to certain users, and even charge different users different fees.
Leviton’s Level 2 Charging Stations feature a J1772 coupler, which is the North American charging standard and is available on all EVs. Leviton’s DC Charging Station has a CCS1 and CHAdeMo coupler, which is becoming increasingly popular in the latest EVs.
Resources
How can we help you?
Speak to one of our EV Charging Specialists.