Multi-Room Install Wallplate, two gold-plated spring clips, two QuickPort openings
AEMRK
DISCONTINUED
The Leviton Architectural Edition Home Theater Interface and the Multi-Room Install Wallplates combine the convenience of a ready-made plate with pre-configured wiring terminations with exceptionally high-quality audiophile-grade-inch connectors. Both plates are intended for installation 12-inch off the base of the floor and typically will be placed behind the equipment rack, in a cabinet or behind the entertainment center.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477297742
Product Features
Category : AV Wallplate
Color : White
Product Line : Architectural Edition
Subcategory : 2 Spring Clips, 2 QuickPort