Energy Monitoring Hub (EMH), Configured, Submetering
A8812-1
Discontinued Product. Energy Monitoring Hub - Configured. Leviton’s most versatile data acquisition server that is ideal for collecting electric, water, gas, steam, and other energy parameters over the web. Connect up to 32 Modbus devices through RS-485 and TCP/IP, as well as 8 user selectable inputs for pulse, analog and resistive output devices. Title 24 compliant. ASHRAE 90.1 compliant.
The Energy Monitoring Hub (EMH) is an intelligent, flexible data acquisition server allowing users to collect energy data from meters and environmental
sensors. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the Energy Monitoring Hub lets you connect thousands of energy points, benchmark energy usage and reduce energy costs. The Energy Monitoring Hub collects and logs data from connected (wired or wireless) devices based on user selected intervals. Data from downstream devices are time stamped and stored in non-volatile memory. This interval data is stored locally until the next scheduled upload or manual download. Using an integrated modem or Ethernet (LAN) connection you can push data via HTTP or FTP and pull data via XML or any custom protocol utilizing our Energy Monitoring Hub to build your own application.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477558553
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors