Submeter, Indoor, 120/208/240V, Phase Config 6x2 with Wiring Harness, Electric Meter, Multiple Point High Density Smart Meter
S8120-62
DISCONTINUED
Discontinued Product. Series 8000, Residential Submeter, 120/208/240V 1PH 3W, Phase Config 6x2 with Wiring Harness, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant. SUBMETER ONLY
The VerifEye™ Series 8000 Multiple Point Submeter are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 submeters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors.Do you have a question about submetering?
Contact us to learn more.
UPC Code: 078477665497
Country of Origin : Canada
Product Information
Updated
Electrical Specifications
Amperage : 100 A & 200 A
Voltage : 120/208/240 VAC 1PH 3W
Product Features
CTs Included : No Meter Only
Communication : ModBus/RTU, ModBus/TCP, TCP/IP, PPP, HTTP/HTML, FTP, NTP, XML, SNMP-Trap, Optional BACnet/IP
Enclosure : Indoor
Meter Configuration : Branch Circuit Monitor
Product Line : Series 8000
Product Type : Electric Submeter
- Building automation integration and tenant metering
- Multiple point meter-installation and hardware-savings
- Can monitor as low as 2A
- Provides multiple electric loads in one device
- Monitors up to 24 current transformers - 8 (3) phase, 12 (2) phase or 24 single phase loads
- 100 - 5,000 amp current transformers
- ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
- Measures kilowatt hours, kW demand, volts, amps
- Interval and net metering
- Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)