Loading...

Manual Motor Controller Enclosure

N13NC-TDS

Type 1 Enclosure (for use with 30 Amp Motor Controller Switches), Thermoplastic - Black

Powerswitch® Industrial Grade AC Manual Motor Controllers provide safe, reliable control of a variety of motor loads. Typical applications include manual ON/OFF switching control of conveyor systems, pumping machines, HVAC systems, air compressors and other heavy manufacturing equipment. These motor controllers are available for both single-phase and three-phase applications.

UPC Code: 078477374443
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 30 A

  • Environmental Specifications

    Enclosure Rating : Type 1

  • Material Specifications

    Enclosure Cover Material : Thermoplastic

    Enclosure Material : Steel

  • Product Features

    Color : Black

    Device Type : Enclosure

  • Standards and Certifications

    NEMA Rating : Type 1

    Standards and Certifications : cULus

    UL 60947-4-1 : supersedes UL 508

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications