62A08-1
DISCONTINUED
Single Head Flashing IR Emitter
IR Emitter with 6 foot cord for use with BitWise BC1, BC2, and BC4 controllers. Self-adhesive emitter attaches directly to IR sensor window of audio/video source equipment. Pass-through allows end-users to still utilize source remote controls.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 872257003086
RoHS Compliant : Yes
Product Features
Product Line : BitWise
Product Type : Accessory
Features & Benefits
- Connects to IR emitter jack
- BC4 can utilize up to 4 IR Emitters, BC2 can utilize up to 4 IR emitters, BC1 can utilize up to 8 IR emitters
- Leviton Part Number: EN928
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors