APC Cleaver Tool
49886-APC
The 49886-APC angled optical fiber cleaver supports the 49991-ASC FASTCAM field installable prepolished SC/APC connector, having an internal 8° cleave resulting in the greatest level of return loss performance. The advanced cleaver design features a simple “stapler action” for streamlined and undisrupted cleaving with maximum reliability and time efficiency. This compact cleaver also includes a built-in scrap collector for securely storing fiber scraps. The 49886- APC represents an economical cleaver with advanced functions for user-friendly and precision cleaving.
Country of Origin : United Kingdom
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477673966
RoHS Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors