DISCONTINUED RCA Composite Video 110-Termination MOS Module, White
41292-AEW
DISCONTINUED
RCA Composite 110-termination Multimedia Outlet System (MOS) Modules provide a point-to-point connection for composite video and stereo audio signals over twisted-pair cabling. Connect DVD players, VCRs, and other media sources to TVs and other displays using industry standard RCA connectors. The IDC termination allows for quick termination and customization of cable lengths in the field.
UPC Code: 078477570203
Country of Origin : Taiwan
Product Information
- Modules must be installed in a Leviton MOS wallplates
- RCA modules can be mixed with other MOS modules in the same wallplate
- One twisted-pair cable required (CAT 5e or higher, UTP or shielded
- RCA Composite modules designed to support video resolutions of 480i distances up to 100 feet
- RCA connectors have a 13 mm (center-to-center) spacing to accommodate cords with larger plugs
- Modules are one unit high
- Modules are not compatible with MOS Surfact-Mount Boxes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors