Loading...

Weather-Resistant Single Receptacle, 15 Amp, 125 Volt

W5261

Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather-Resistant, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Brown

Color: Brown

UPC Code: 078477981061
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 2000 VAC

    Grounding : Self-Grounding

    Horsepower Rating : 1/2 HP

    Pole : 2

    Temperature Rise : Max 30°C

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : Nylon

    Face Material : Nylon

    Ground Clips : Brass

    Ground Contacts : Brass

    Grounding Screw : #8 Brass

    Line Contacts : Brass Triple Wipe 0.031"

    Mounting Screws : #6 Stainless Steel

    Mounting Strap : Nickel-Plated Steel

    Terminal Clamps : Brass

    Terminal Screws : #10 Brass

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back and Side Wire

    Wire Gauge : #14-#10 AWG Solid or Stranded

  • Product Features

    Device Type : Single Receptacle Outlet

    Feature : Weather Resistant, Smooth Face, RoHS Compliant

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

  • Standards & Certifications

    NEMA : WD-1 and WD-6

    Standards and Certifications : UL 948, CSA C22.2 no. 42, Fed Spec WC-596, NOM

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications