Loading...

20 Amp Decora Tamper-Resistant Duplex Outlet/Receptacle, Grounding

T5825-E

20 Amp, 125 Volt, NEMA: 5-20R, Pole: 2, 3-Wire, Tamper-Resistant, Duplex Receptacle/Outlet, Straight Blade, Self Grounding, Side Wired Only, NEC compliant – Black

  • SAFE – Tamper-Resistant offers protection from electrical shocks
  • DURABLE – Impact-resistant thermoplastic nylon construction
  • EASY – Side wiring for easy installation
  • CONVENIENT – TR symbol on strap assures they meet the latest NEC requirements

Color: Black

UPC Code: 078477450512
Country of Origin : China
NEMA 5-20R

Product Information

  • Product Features

    Amperage : 20 A

    Color : Black

    Feature : Tamper-Resistant

    NEMA : 5-20R

    Product Type : Decora

    Ratings : 20A-125V

    Terminal Accom. : Side wiring accepts #10 and #12 AWG copper (CU) or #10 copper clad (CC) wire

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 2-Year Limited

  • Standards & Certifications

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NOM : NOM Certified

    UL 498 : File E13399

  • Terminal screws accept #10 and #12 AWG copper (CU) or #10 copper clad (CC) wire

  • US8242362

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents How to Install a Tamper Resistant Receptacle
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications