Loading...

SD1J5-39M

DISCONTINUED

Discontinued Product. SECTOR®, 0-10v Dimming Ballast, 1 Lamp 39w Linear T5HO 120-277v, 50-60hz - 16.5" Can. UL, CSA., Title 24 compliant, ASHRAE 90.1 compliant, Cof Silver

The Leviton line of smart dimming ballasts is designed with T5HO fluorescent lamps in mind, and offers two-way communications using an enhanced proprietary Sector® protocol.
UPC Code: 078477480700
Country of Origin : China

Product Information

  • Product

    Product Line : Sector

    Product Type : Dimming Ballast

    Protocol : SectorNet

  • Daylight Harvesting
  • Automatic Sensing
  • Personal Controls
  • New Construction or Retrofit
  • Dimmable from 100% to 1%
  • Ballasts, occupancy sensors, and control stations connect on a single two conductors bus, topology-free, and polarity-free
  • Smooth Fade, Flicker Free
  • Supports Sector two-way Communication via SectorNET Network
  • Alternate Control by 0-10VDC Analog Control

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications