Loading...

1-Gang Toggle Wallplate, Midway Size, Device Mount, Gray

PJ1-GY

1-Gang Toggle Wallplate, Midway Size, Device Mount. Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Gray

UPC Code: 078477205877
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Gray

    Gang : 1

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

  • Midway plates can be used to hide wall suface irregularities.
  • Full 0.375" taller and wider than standard wallplates.
  • Available in a wide selection of colors to complement any wall color

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications