Loading...

Pop-Up Floor Box with Dual Type A, 3.6 Amp USB Charger, 15 Amp Outlet/Receptacle, Brushed Nickel

PFUS1-BN

Pop-Up Floor Box with Combination Duplex Receptacle/Outlet and USB charger. 15 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-15R, 3.6 Amps, 5VDC, 2.0 Type A USB Charger that is Pre-Wired to Terminal Block - Brushed Nickel
  • TIME SAVING INSTALLATION - Terminal block is pre-wired for easy access, just insert the wires and tighten the screws
  • CONVENIENT – Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
  • PROTECTION – Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
  • VERSATILE – Can be used with a variety of flooring types: Tile, stone, wood, laminate, carpet, concrete and vinyl

Color: Brushed Nickel

UPC Code: 078477938775
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • Electrical Specification

    Amperage : 15 A

    NEMA : 5-15R

    Pole : 2

    Voltage : 125 VAC

    Wire : 3

  • Material Specification

    Box Material : Coated Steel

    Mounting and Assembly Screws : Plated Steel

  • Mechanical Specification

    Terminal Accom. : 12-14 AWG

    Termination : Terminal Block

  • Product Features

    Color : Brushed Nickel

    Type : Dual USB Type A Charger with Dual Tamper-Resistant Outlets

    Warranty : 2-Year Limited

  • Standards and Certification

    Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE*

    Certification/Listing : cETLus

  • US9543667
  • CA2869845

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Introducing the Leviton Pop-Up Floorbox Receptacles & QuickPort

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications