Loading...

Decora Slide Dimmer Switch Color Change Kit with locator light, for use with DSL06 and DSM10 dimmers, White

DSKIT-W

Decora Slide Dimmer Color Change Kit with locator light, for use with DSL06 and DSM10 dimmers - White

The Decora Slide Color Change Kit is designed for an easy, cost effective way to change the color of the Decora Slide dimmers without having to install a new device. It’s as easy as removing the current face and snapping on the new color. Available in white, ivory, light almond, gray, black, brown and red. 

Color: White

UPC Code: 078477692493
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Type : Color Change Kit

  • US9431192

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications