Loading...

2-Gang Toggle/Blank Combination Wallplate, Standard Size, Non-Magnetic Stainless Steel

84087-40

2-Gang 1-Duplex 1-Blank Device Combination Wallplate, Standard Size, 302 Stainless Steel, Strap Mount, - Stainless Steel

UPC Code: 078477780893
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 2

    Material : 302 Stainless Steel

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications