Loading...

2-Gang Wallplate 1-Toggle 1-Decora/GFCI Combination, Standard Size, Thermoplastic Nylon, Red

80707-R

2-Gang 1-Toggle 1-Decora/GFCI Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, - Red Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: Red

UPC Code: 078477981023
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Red

    Gang : 2

    Material : Nylon

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications