Loading...

Boot for Straight Blade Plug

6017-Y

Boot for Straight Blade Plug, 15 Amp & 20 Amp, Weather Resistant - YELLOW

Leviton's Black & White line of industrial grade plugs and connectors offer superior performance, long-lasting reliability and features that are backed by a lifetime warranty. Available in many NEMA and non-NEMA configurations, you'll be sure to find the right device for your needs.

Color: Yellow

UPC Code: 078477795439
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Accessory Type : Boot

    Blade Type : Straight Blade

    Color : Yellow

    Device Type : Plug

    Material : Thermoplactic Elastomer

    Ratings : Weather Resistant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications