Loading...

20 Amp, 125 Volt, Surge Protected Quadruplex Receptacle, Industrial Grade

5490-W

4-in-1 Surge Protective Quadruplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, 20 Amp, 125 Volt, Side Wire, NEMA 5-20R, 2-Pole, 3-Wire - White

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

  • Code Compliant - Allows you to increase the number of receptacles in your facility without having to pull new wires
  • Durable - Impact and chemical resistant nylon cover and base
  • Easy Installation - Termination anchor holes for easy conductor wiring
  • Reliable - 5-Year Limited Warranty

Color: White

UPC Code: 078477843581
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Face Material : Nylon

    Ground Clips : Brass-Plated Steel

    Grounding Screw : Brass-Plated Steel

    Line Contacts : Brass Triple-Wipe

    Shutter Mechanism : Delrin® Acetal

    Terminal Screws : Brass-Plated Steel

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Torque Range : 14-16 inch pounds

  • Performance Data

    Diagnostics : Indicator Light

    Joules Rating : 720

    MCOV : 150V rms

    Maximum Surge Current, Per Mode (Per Phase) : 27kA (L-N:18kA, L-G:9kA)

    Noise Rejection : -30dB at 500kHz-300MHz

    Nominal Discharge Current Rating : 3kA

    Short Circuit Current Rating : 5kA

    UL1449 Impulse 6kV/500A L-N : 330V

    VPR : L-N:500V, L-G:600V, N-G:500V

  • Product Features

    Body Material : Nylon

    Brand : 4-in-1

    Color : White

    Device Type : Quadruplex Receptacle

    Function : Surge Protective

    Grade : Commercial Specification Grade

    Grounding : Grounding

    NEMA : 5-20R

    Noise Rejection : -30dB at 500kHz-300MHz

    Termination : Back or Side Wire

    UL1449 Impulse 6kV/500A L-N : 330V

  • Standards and Certifications

    ANSI : C-73

    Agency Certifications : UL 498, UL 1449 3rd Edition Listed and CSA C22.2 Certified Type 3

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications