Loading...

19980-M

Medium Base Interior Only, Shell Incandescent Lampholder, Pull Chain, Single Circuit, -

UPC Code: 078477319505
Country of Origin : Mexico

Product Information

  • Material Specifications

    Construction : Interior Only

    Lamp Socket Base : Medium

    Operator Type : Pull Chain

    Sequence : ON-OFF

    Shell Material : Aluminum

  • Mechanical Specifications

    Circuit : Single Circuit

    Operator Type : Pull Chain

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Interior Only

    Interior Material : Phenolic

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Shell Lampholders

    Light Type : Incandescent

    Operator Type : Pull Chain

    Screw Shell Material : Aluminum

    Sequence : ON-OFF

    Standards and Certifications : UL/Recognized Component

    Terminal Screws : Brass

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Standards and Certifications

    UL Recognized Component : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications