Loading...

Male Receptacle, #2-4/0 AWG, 45-Degree, Taper-Nose, Double Hole Bus Bar

16R35-R

16 Series 45-Degree Taper-Nose Male Panel Receptacle, #2-4/0 AWG, Double Hole Bus Bar, 400 Amp Max, 600 VAC/DC, Red

  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, data centers, power distribution, backup power, construction sites, disaster recovery and other temporary power applications
UPC Code: 078477026359
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Red

    Series : 16 Series

  • Electrical Specifications

    Max. Amperage : 400A

    Max. Voltage : 600 VAC/DC

    Short Circuit Current Rating : 35kA

  • Standards & Certifications

    CSA : 1691

    NEMA Rating : Type 3R

    UL : 1691

  • Warranty

    Warranty : 2-Year Limited

  • Mechanical Specifications

    Cable Size Range : #2-4/0 AWG

    Connection Type : Bus Bar-Double Hole

    Gender : Male

    Termination Type : Taper-Nose

  • Material Specifications

    Contact : Brass

    Insulators : Santoprene TPV

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications