Loading...

Wetguard Watertight Cap For Straight/Locking Plug

14W-B

Cap for Straight / Locking Plug, 15 Amp & 20 Amp Straight 15 Amp Locking, Wetguard IP66 - BLACK

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion

Color: Black

UPC Code: 078477095928
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

  • Product Features

    Accessory Type : Cap

    Brand : Wetguard

    Color : Black

  • Standards and Certifications

    Warranty : Limited Lifetime Warranty

Related Videos

Wetguard Plugs and Connectors - Installation
Wetguard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications