Loading...
Product added to your list. To view the list, Click Here

Toggle Switch

1242-I

15 Amp, 120/277 Volt, 3-Way Toggle AC Quiet Switch, Heavy Duty Spec Grade, Grounding, Wire lead 6-Inch Wired - IVORY

Color: Ivory

UPC Code: 078477165157
Country of Origin : Mexico

Product Information

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V 2HP-240V-277V

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 1500V minimum

    Grounding : Self-Grounding

    Max. Amperage : 12 Amp

    Maximum Working Voltage : 120/277 VAC as rated

    Temperature Rise : Maximum 30 degress C rise

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Thermoplastic

    Base Material : Urea

    Body Material : Thermoplastic

    Color : Ivory

    Contacts : Silver-Cadmium .031 Thick

    Cover Material : Urea

    Grounding Leads : 6", #12 AWG THHN

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Steel

    Strap Material : .048” Thick Galvanized Steel

    Terminal Leads : 6", #12 AWG THHN

    Termination : Pre-Wired Leads

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498 (black, white & green)

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Pre-Wired Leads

    Torque Range : 12-14 inch pounds

  • Product Features

    Color : Ivory

    Device Type : Toggle Switch

    Function : 3-Way

    Grade : Extra Heavy-Duty Industrial Specification Grade

    Termination : Pre-Wired Leads

    Voltage : 120/277 VAC

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications