Loading...

SST Cat 6A U/UTP Cable, CMR, Yellow, 1000 ft (305 m), Reel in a Box

11140642

SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6 access points, medical imaging technology, financial/trading platforms and hi-def 4K video. Now with improved extended distance support with ATLAS-X1™ connectivity.

Color: Yellow

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Global SST

    Category Rating : Cat 6A

    Color : Yellow

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel in a Box

  • Small diameter 0.275” (6.9mm)
  • 10 dB of Alien Crosstalk margin (best in class)
  • 4 dB Far End Attenuation to Crosstalk Ratio (ACRF) and Power Sum ACR (PSACRF) Margins (Key Indicator of Internal Noise Immunity) (SNR)
  • UA Score 8.2
  • LP 0.5A
  • Listing Temperature 75°C

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications