GreenConnect makes wireless lighting control easy with a simple, scalable solution. Pair multiple devices for single or multi-zone control using Push-to-Pair technology—no hub, controller, or app required. Fully programmable by the contractor, setup is quick and effortless with no factory commissioning required. Add wireless control to virtually any switching or dimming device without new wiring, making it an ideal solution for retrofits and new construction.
Discover Simplified Wireless Lighting Control with GreenConnect - Wireless Done Right!
- Simple Wireless Solution ─ makes wireless lighting control layouts easy to design, install, and program by contractors with no factory commisioning required.
- Flexible, scalable platform ─ allows customers to start small and expand. Pair a dimmer or a wall switch with a load controller for a basic application or add additional wireless components as needed.
- Code Compliant ─ meet the code requirement needs for virtually any space.
GreenConnect Wireless Components
How to Put It All Together
Learn how to put together a GreenConnect System.
For basic lighting control:
- Step 1: Determine which LOADS you want to control
- Step 2: Select the appropriate LOAD CONTROLLERS
- Step 3: Pair GREENCONNECT DEVICES
Add additional lighting controls as needed:
- Add WIRELESS COMPANION DIMMER OR SWITCH for multi-way control
- Add WIRELESS PIR SENSOR with integrated PHOTOCELL for occupancy/vacancy sensing and daylight harvesting
- Add WIRELESS CONTROLLED RECPTACLE for plug load control
Videos
Frequently Asked Questions
GreenConnect delivers simple wireless lighting control for virtually any switching or dimming load. Pair multiple devices for single or multi-zone control without new wiring, room controllers, hubs, or commissioning. GreenConnect is simple to specify, install, and program—making it easy to meet your building’s needs quickly, stay on budget, and be ready for what comes next.
GreenConnect devices are programmed using Push-to-Pair technology, which allows them to connect automatically without extra hardware, a room controller, or app.
Sixteen devices per network.
Single occupancy and daylight zone and up to 16 lighting control zones.
The Wireless Companion Dimmer and Switches have a range of 50’. All other devices have a range of 75’.