Solo PIR Occupancy Sensor with Daylight Harvesting, Intellect™
ZLS05-ILW
Sold through Leviton OEM. Intellect Solo PIR and Daylight Harvesting Sensor, fixture embedded. Optional IR remote for lighting control. Requires 0-10V dim-to-off driver, 10-24VDC input voltage, 30mA (Max Rating) current sink, White.
The Intellect™ Solo Sensor (ZLS05) is a 0-10V dimming Passive Infrared (PIR) occupancy and daylight harvesting sensor designed to be installed directly into a light fixture for standalone lighting control. Configure output settings and dimming profile using DIP switches or access additional features using the ZLS0R remote control.
Do you have a question about an occupancy sensor or vacancy sensor?
UPC Code: 07847726978 7
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Product Information
Product Features
Mounting Type : Fixture Embedded
Product Line : Intellect
Product Type : Sensor
- 0-10V dimming
- Occupancy sensing
- Daylight harvesting
- Partial-ON
- Partial-OFF
- IR remote configurable
- 8’-10’ mounting height
- IP20 rated
- Can be used to comply IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 dimming, occupancy/vacancy sensing and daylight harvesting requirements