Power Control Module Intellect™
ZL027-N0W
Power control module, DFC, 2.5a, 1-10V 10MA Sink Current. Nipple Mount.
The Intellect Power Control Module (PCM) is designed for mounting directly into lighting fixtures and used as a power pack in an Intellect-enabled Intelligent Fixture Control System. The PCM connects to the Intellect Sensor Control Module (SCM) via a short extension cable. Integrate with downlights, track fixtures and other general lighting to create an advanced intelligent lighting system that complies with energy codes.
UPC Code: 078477768327
Country of Origin : China
Product Information
Mechanical Specifications
Mounting Type : Fixture Mount
Product Features
Product Line : Intellect
Product Type : Power Control Module
- 0-10V and power control of Intellect-enabled fixtures
- Interface to Intellect Sensor Control Module
- Create Intellect-enabled lighting fixtures
- Primary fixture types: switching only, or 0-10V control where a knockout power pack is desired
- 120-277V, 50/60 Hz power output
- ¾” nipple and locknut for installation into a standard ¾” knockout
- All terminations on pigtails
- Emergency control—UL924 rated, monitors local normal power through the control input and ensures device is on upon normal power failure
- 0-10V control and power relay rated for all common load types—LED, fluorescent, Tungsten, resistive, motor loads
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors