Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Photocell, Wireless PIR, 1,500 sq ft

ZC015-BIW

Zigbee Battery/24V Combo Occupancy Sensor and Photocell Sensor

The Leviton Zigbee Passive Infrared (PIR) Occupancy Sensor and Photocell (ZC015) is a communication device designed to be used as a part of larger wireless system to communicate occupancy and/or light levels to a Leviton Room Controller or Zigbee 3.0 compatible room controller/gateway. The ZC015 uses innovative sensing technology with a digital PIR sensor located directly behind a unique multi-zone optical lens. ZC015 is also equipped with a high-resolution digital photocell for applications that require daylight harvesting or ambient light hold-off.

Do you have a question about an occupancy sensor or vacancy sensor?

UPC Code: 078477570883
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 2.4 Ghz

  • Environmental Specifications

    Relative Humidity : 0% to 95% non-condensing

    Storage Temperature Range : -4° to 158°F (-20° to 70°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.20" (106.68mm), 1.57" Depth (39.87mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000-2000

    Frequency Range : 75 FT

    Pattern : 360°

  • Product Features

    Battery : 7-10 years

    Color : White

    Feature : Wireless

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : Wireless

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy, Photocell

  • Standards and Certifications

    Listings : FCC ID: QOQGM210P, IC: 5123A-GM210P , IC Certified (Canada) Listed

  • Type

    Product Type : Wireless Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • True wireless—place the sensor in the optimal location for any application to capture minor motion and reduce false OFFs
  • Wireless mesh network—self-healing mesh network has no hardwired backbone and connects all products together for a more robust and reliable wireless system
  • No additional wiring—battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
  • 7-10 year battery life
  • Optional 24VDC adapter for use with a power pack
  • Walk test mode—3 minutes with auto exit programming
  • Programming for device done through the GreenMAX DRC App Sensitivity, time out via the GreenMAX DRC App and photocell functionality is configured through the app
    • No DIP switches
    • Pairing Mode—time out after 1 minute
    • Continually monitors changes in light levels and reports to the room controller for full daylight harvesting and ambient light hold-OFF
    • Easy mounting—easily mount to ceiling or surface using a ceiling tile stem, surface mount screws, or double-sided tape
    • Advanced 1,000-2,000 sq. ft. field-of-view—superior detection for parallel and perpendicular motion; innovative technology detects motion moving directly toward the sensor; 360° rotation to fine tune the field-of-view
  • Complies with IEEE 80.15.4 standards for domestic and international wireless networks
  • Code compliant energy management functionality—can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and 2022 Title 24, Part 6 space/area control, dimming, manual-ON/OFF, occupancy/vacancy control and automatic shutoff requirements

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications