Indoor Decora 24-Hour Programmable Timer
VPT24-1PZ
Indoor Decora 24-Hour Programmable Timer 120VAC, 60HZ, 1800W Incandescent/Halogen, 15A Resistive/Inductive, 1HP, for single pole, 3-way or more locations when used with VP0SR remote switch. Astronomic clock, backlit LCD display, timer settings at a glance, green LED locator, neutral required – White, Ivory & Light Almond
Find your Longitude/Latitude Coordinates using any of the following services: What's My GPS Coordinates
- CONVENIENT – Automate interior/exterior lights and more
- ENERGY SAVING – Reduce energy consumption and extend bulb life
- FLEXIBLE – Program up to 49 on/off event settings per day. See "How To" programming videos below
- SMART – Adjusts to local sunrise/sunset and daylight saving
Product Information
Product Features
California Title 24 : No
Color : White, Ivory, Light Almond
Feature : Single-Pole, 3-Way or More Applications
Neutral : Required
Ordering Notes : Incl White, Ivory and Light Almond Color Change Kit
Pole : 3
Power Consumption : < 1 Watt
Standards and Certifications : UL/CSA
Style Name : Decora
Timer Type : 24 Hour LCD Programmable
Type : Electronic
Voltage : 120 VAC
Warranty : 5-Year Limited
Wire : 3
- Timer settings at-a-glance with large, back-lit display
- Flexibility to program weekdays, weekends or any combination of days
- Astronomical clock automatically adjusts to local sunrise/sunset times
- Automatic daylight savings time adjustment option
- Single pole, 3-way or more when used with the VP0SR matching or coordinating remote switch
- Rechargeable battery keeps time during temporary power outages
- White with ivory and light almond faceplates included
- Other color change kits available
- *Obtaining Longitude/Latitude Coordinates
Find your longitude and latitude coordinates to enable the VPT24 to provide accurate local sunup/sundown times by clicking the link below and entering your home address. Use the first 2 digits (degrees) of the coordinates when programming the sunup/sundown feature. Ignore the (-) sign if one is shown in your coordinate results. Longitude/Latitude Coordinates Lookup
- USD646231
- USD634276
- USD656102
- US8786137
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.