GreenMAX® Digital Keyswitch, Light Switch, LumaCAN2, Stainless Steel
RDGSW-1KS
GreenMAX Digital Keyswitch with 302SS wallplate, wall plate install tool, and tamperproof screws. For LumaCAN2 use only, Title 24 compliant, ASHRAE 90.1 compliant
Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.
Do you have a question about a relay panel or lighting control system?
Color: Stainless Steel
UPC Code: 078477538203
Country of Origin : Mexico
Product Information
Product Features
Color : Stainless Steel
Product Line : GreenMAX
Product Type : Key Switch
Protocol : LumaCAN 2
- RJ45 connectors to provide IN and OUT connections to the LumaCAN network
- Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
- Custom engraved labeling available on both switch buttons and wall plates
- Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Switches - up to 110 nodes - on a single run of LumaCan
- Mounts in a standard deep wall box
- Use with GreenMAX Relay Systems
- Draws its power from the LumaCan
- Keyswitch includes a set of 2 keys, Stainless Steel wall plate, tamper resistant screws, and installation tool
- Keyswitch is spring return to the centerposition. Quarter turn of the key functions as a momentary switch input. Key can be removed in the center position only
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors